IESNA:LM-63-2002
[TEST]P957125
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9C-827-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 80 CRI, 2700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]59104
TILT=NONE
234 -1 1 37 73 1 1 1.5 1.5 0
1 1 449.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
8127.3 8740.1 9398.2 10059.3 10566.1 10876.4 11065.1 11171.2 11288.1 11423.8
11598.4 11835.4 12155.1 12532.5 12990.9 13762.8 14929.2 16476 18386.2 20775.2
23906.3 27500.6 31327.3 34807.7 36911.3 35843.1 33705.3 30840.7 27399.3 23298.2
18110.2 12939.4 8468.8 4922.9 2165.9 670.5 0
8127.3 8773.2 9513.9 10247.7 10788.8 11117.8 11273.4 11311.8 11337.1 11359.5
11395.7 11473 11614.6 11792.4 12085.2 12697.4 13770.6 15326.5 17353.6 19770.6
22665.4 25998 29842.8 33999.3 38166.9 39274 36925.3 33903.3 30730.3 27120.8
22066.6 16632.6 11576 7047 3293.3 1049.4 0
8127.3 8806.6 9629.9 10435.8 11011.5 11358.9 11481.5 11452.5 11386.3 11295.3
11193 11110.3 11074.5 11052.6 11179.9 11632.1 12612 14176.9 16320.7 18765.8
21424.8 24495.8 28358.3 33190.7 39422.8 42704.9 40145.4 36965.8 34061.7 30943.7
26023 20326.1 14682.8 9171.4 4420.7 1428.4 0
8127.3 8853.7 9744.7 10605.1 11210.1 11538.5 11594 11454.6 11238.2 10988.4
10727 10493.1 10314.8 10193.1 10284.2 10818.1 12006.6 13828.3 16167 18734.6
21430.1 24343.9 27766 32002.8 37947.6 42538.6 40782.5 37264.6 34195.2 31039.7
26378.2 20834.4 15314.6 9877.2 5021.1 1763.3 0
8127.3 8900.7 9859.7 10774.5 11408.8 11717.5 11706.9 11456.5 11090.1 10681.5
10261.1 9876.3 9555 9333.6 9388.8 10004.1 11401.3 13479.6 16012.9 18703.4
21435.4 24191.7 27173.8 30815.2 36472.5 42372.1 41419.3 37563.1 34329 31135.5
26733.4 21342.8 15946.5 10583.3 5621.4 2098.3 0
8127.3 8928.8 9922.1 10876.4 11529.2 11804.9 11710.1 11330.2 10811.3 10271.4
9763.1 9324.3 8980 8793.1 9013.3 9979.8 11828.6 14411.5 17505.8 20857.2
24211 27507.2 30863.8 34541.1 39998.5 45602.1 45524.2 41840 38153.8 34127.8
29061.5 23112.6 17283.2 11503.3 6377.4 2476.2 0
8127.3 8956.9 9984.5 10978.4 11648.9 11892.2 11713.2 11203.9 10532.4 9861.3
9265 8772.3 8404.9 8252.7 8638.2 9955.5 12255.8 15343.3 18999.1 23010.3
26986.7 30822.6 34553.5 38267 43524.5 48832.5 49629.3 46116.7 41978.2 37120.2
31389.6 24882.5 18619.2 12423.3 7133.1 2854.2 0
8127.3 8970.9 10022.2 11033.6 11702.6 11921.5 11682 11088.2 10329.4 9607.4
8998 8509.7 8161.3 8061.5 8593.6 10159.4 12751.7 16245.3 20481.1 25180
29850.6 34366.1 38777.8 43051.7 48647.2 53706.4 54355.4 50863 46062.8 40179.3
33543.1 26409.7 19421.3 12757.9 7323 2870.4 0
8127.3 8984.9 10060.3 11088.5 11755.9 11950.8 11650.8 10972.2 10126.4 9353.6
8731.7 8247.4 7917.7 7870 8549 10363.4 13247.6 17147.2 21963.4 27349.4
32714.4 37909.2 43002.1 47836 53770 58579.9 59081.1 55609.4 50147 43238.2
35696.5 27937.2 20223.2 13092.3 7512.9 2886.3 0
8127.3 8978.7 10089 11115 11776.2 11953.9 11614 10890.5 10001.6 9215.7
8601.4 8124.2 7803 7787.4 8542.1 10469.4 13494.6 17676.7 22863.1 28623.3
34445.9 39984.7 45470.5 50897 57078.3 61637.8 61684.6 57649 51280.6 43352.9
35119.6 26945.5 18627.9 11838.6 6508.7 2423.2 0
8127.3 8984.9 10060.3 11088.5 11755.9 11950.8 11650.8 10972.2 10126.4 9353.6
8731.7 8247.4 7917.7 7870 8549 10363.4 13247.6 17147.2 21963.4 27349.4
32714.4 37909.2 43002.1 47836 53770 58579.9 59081.1 55609.4 50147 43238.2
35696.5 27937.2 20223.2 13092.3 7512.9 2886.3 0
8127.3 8970.9 10022.2 11033.6 11702.6 11921.5 11682 11088.2 10329.4 9607.4
8998 8509.7 8161.3 8061.5 8593.6 10159.4 12751.7 16245.3 20481.1 25180
29850.6 34366.1 38777.8 43051.7 48647.2 53706.4 54355.4 50863 46062.8 40179.3
33543.1 26409.7 19421.3 12757.9 7323 2870.4 0
8127.3 8956.9 9984.5 10978.4 11648.9 11892.2 11713.2 11203.9 10532.4 9861.3
9265 8772.3 8404.9 8252.7 8638.2 9955.5 12255.8 15343.3 18999.1 23010.3
26986.7 30822.6 34553.5 38267 43524.5 48832.5 49629.3 46116.7 41978.2 37120.2
31389.6 24882.5 18619.2 12423.3 7133.1 2854.2 0
8127.3 8928.8 9922.1 10876.4 11529.2 11804.9 11710.1 11330.2 10811.3 10271.4
9763.1 9324.3 8980 8793.1 9013.3 9979.8 11828.6 14411.5 17505.8 20857.2
24211 27507.2 30863.8 34541.1 39998.5 45602.1 45524.2 41840 38153.8 34127.8
29061.5 23112.6 17283.2 11503.3 6377.4 2476.2 0
8127.3 8900.7 9859.7 10774.5 11408.8 11717.5 11706.9 11456.5 11090.1 10681.5
10261.1 9876.3 9555 9333.6 9388.8 10004.1 11401.3 13479.6 16012.9 18703.4
21435.4 24191.7 27173.8 30815.2 36472.5 42372.1 41419.3 37563.1 34329 31135.5
26733.4 21342.8 15946.5 10583.3 5621.4 2098.3 0
8127.3 8853.7 9744.7 10605.1 11210.1 11538.5 11594 11454.6 11238.2 10988.4
10727 10493.1 10314.8 10193.1 10284.2 10818.1 12006.6 13828.3 16167 18734.6
21430.1 24343.9 27766 32002.8 37947.6 42538.6 40782.5 37264.6 34195.2 31039.7
26378.2 20834.4 15314.6 9877.2 5021.1 1763.3 0
8127.3 8806.6 9629.9 10435.8 11011.5 11358.9 11481.5 11452.5 11386.3 11295.3
11193 11110.3 11074.5 11052.6 11179.9 11632.1 12612 14176.9 16320.7 18765.8
21424.8 24495.8 28358.3 33190.7 39422.8 42704.9 40145.4 36965.8 34061.7 30943.7
26023 20326.1 14682.8 9171.4 4420.7 1428.4 0
8127.3 8773.2 9513.9 10247.7 10788.8 11117.8 11273.4 11311.8 11337.1 11359.5
11395.7 11473 11614.6 11792.4 12085.2 12697.4 13770.6 15326.5 17353.6 19770.6
22665.4 25998 29842.8 33999.3 38166.9 39274 36925.3 33903.3 30730.3 27120.8
22066.6 16632.6 11576 7047 3293.3 1049.4 0
8127.3 8740.1 9398.2 10059.3 10566.1 10876.4 11065.1 11171.2 11288.1 11423.8
11598.4 11835.4 12155.1 12532.5 12990.9 13762.8 14929.2 16476 18386.2 20775.2
23906.3 27500.6 31327.3 34807.7 36911.3 35843.1 33705.3 30840.7 27399.3 23298.2
18110.2 12939.4 8468.8 4922.9 2165.9 670.5 0
8127.3 8673.1 9250 9814.8 10257.1 10536.8 10711.1 10812.2 10915.1 11042.7
11224.8 11479.3 11810.8 12191.6 12664.7 13346.8 14322.9 15600.9 17205.8 19113.8
21401.7 23805 25935.7 27445.7 27823.1 26234.1 23985.9 21310.3 18390.9 15226.1
11598.1 8117.6 5230 3027 1361.6 446 0
8127.3 8606 9101.9 9570.6 9948 10197.5 10357.2 10453.2 10541.8 10661.2
10851.5 11122.8 11466.8 11851 12338.2 12930.7 13716.6 14725.8 16025.4 17452.2
18896.8 20109.3 20544.4 20083.7 18734.6 16625.1 14266.5 11779.9 9382.6 7154.3
5086 3295.8 1991.3 1131.5 557.6 221.4 0
8127.3 8534.6 8954.1 9344.8 9649.5 9859.4 9990.4 10053.1 10102.1 10168.2
10287.9 10475.1 10717.4 10970.3 11258.5 11581.3 11991.1 12527.2 13232.6 13984.2
14681.6 15134.4 15034.6 14332.3 13025.2 11257.9 9454.6 7688.2 6053.4 4627.8
3358.8 2276 1466.4 901.9 482.1 199.9 0
8127.3 8463.5 8806.6 9119.1 9351.4 9521.4 9623.7 9653 9662.3 9674.8
9724.1 9827 9968 10089.6 10178.8 10231.8 10265.2 10328.5 10439.8 10516.2
10466.3 10159.1 9524.5 8581.1 7315.8 5890.6 4643.1 3596.5 2724.2 2101.4
1631.7 1256.2 941.8 673 407 178.4 0
8127.3 8391.8 8657.8 8899.2 9084.4 9206.4 9261 9231.9 9152.1 9054.2
8957.5 8892.9 8862.7 8825.3 8754.8 8634.1 8467.9 8296.3 8137 8005.4
7861.9 7619.6 7217.9 6651.5 5916.2 5036.1 4244.2 3483.3 2756.6 2199
1720.3 1316.4 966.8 677.4 404.8 176.2 0
8127.3 8320 8509.3 8679.3 8817.2 8891.4 8898.2 8810.9 8641.9 8433.6
8191.2 7958.9 7756.8 7560.3 7331.4 7036.4 6670.9 6264.8 5834.4 5494.5
5257.5 5080.3 4911.3 4721.7 4516.5 4181.5 3845.3 3369.7 2788.7 2296.9
1808.8 1376.9 991.7 682.4 402.3 174 0
8127.3 8251.4 8370.6 8485.6 8588.3 8632.2 8598.2 8450.1 8194.7 7895
7560.3 7254.4 6998.7 6778.2 6561.4 6306.3 6001.9 5666 5309.3 5027
4839.6 4716.1 4626.6 4520.5 4358.4 4076.4 3795.8 3397.5 2917.2 2479
2012.8 1574.9 1159.5 805.9 492.8 210.8 0
8127.3 8182.8 8231.8 8292 8358.7 8373.1 8298.2 8089.3 7747.5 7356.4
6929.7 6549.9 6240.5 5995.7 5791.4 5576.2 5333 5067.2 4784.1 4559.5
4421.7 4352.1 4341.8 4319.4 4200.3 3971.7 3746.2 3424.9 3045.4 2660.9
2216.8 1773 1327 929.4 583.2 247.9 0
8127.3 8116.4 8100.8 8113.3 8138.2 8141.3 8041.5 7787.4 7396 6956.2
6519.6 6176.6 5927.1 5743.1 5580.9 5392.2 5166.1 4913.5 4628.1 4358.4
4157.2 4048.1 4059 4069.9 4035.6 3951.4 3748.7 3418.1 3045.4 2691.4
2357.7 2005.3 1604.6 1166.4 759.4 321.2 0
8127.3 8042.5 7971.4 7945.8 7958.3 7973.9 7907.4 7704.7 7374.1 6999
6635 6316.9 6037.2 5792 5560.6 5318 5052.3 4770 4489.4 4238.9
4018.4 3854.1 3766.8 3714.4 3665.1 3607.7 3486.7 3270.9 2997.1 2692.1
2345.9 1999.1 1603.6 1179.5 776.6 343.1 0
8127.3 7982.6 7858.5 7795.5 7799.8 7844.1 7845.4 7727.5 7480.2 7155.8
6815.9 6491.6 6175.6 5874.1 5583.1 5293 4995.8 4695.2 4416.4 4177.8
3964.2 3800.4 3681.9 3590.9 3505.1 3407.5 3274 3093.7 2871.1 2605.7
2279.5 1945.8 1559 1157.7 753.2 333.7 0
8127.3 7923 7745.3 7645.5 7641.4 7715 7783.6 7749.9 7586.2 7312.7
6996.8 6666.2 6314.7 5956.1 5605.8 5268.1 4939.4 4620.3 4343.7 4116.7
3910.2 3747.1 3597.4 3467.4 3344.8 3207.6 3061 2916.6 2745.1 2519.3
2212.7 1892.4 1514.1 1135.8 729.8 324.3 0
8127.3 7869.1 7650.5 7520.7 7516.7 7632.1 7794.9 7885.9 7822.3 7582.2
7239.1 6865.5 6480 6088 5706.6 5340.4 4991.5 4662.8 4379.3 4150.4
3962.6 3826 3709.4 3587.7 3450.5 3274.6 3086.9 2908.5 2717 2478.1
2173.4 1852.5 1480.8 1112.1 703.3 319.4 0
8127.3 7815.4 7556 7396 7391.9 7549.7 7806.1 8021.9 8058.7 7852.2
7481.7 7064.5 6645.3 6220.2 5807 5412.5 5043.5 4705.5 4415.4 4183.7
4015.3 3904.6 3821 3708.1 3555.9 3341.7 3112.5 2900.4 2688.9 2437.3
2133.8 1812.6 1447.1 1088.4 676.8 314.4 0
8127.3 7768.3 7472.4 7290.9 7278.7 7460.5 7783 8094.3 8210 8049
7675.4 7219.8 6774.1 6343.7 5929.3 5534.4 5161.4 4817.1 4521.5 4287.6
4113.2 3994.4 3917.7 3821.6 3686.3 3493.6 3275.2 3050.7 2821.2 2541.4
2211.2 1875.6 1499.5 1084.1 654.3 313.4 0
8127.3 7721.3 7388.8 7185.5 7165.2 7372 7759.9 8166.3 8361.2 8245.8
7869.1 7375.1 6903.2 6467.5 6051.8 5656.7 5279.3 4929.1 4627.5 4391.1
4210.9 4083.9 4014.4 3935.2 3816.7 3645.7 3438.4 3201.3 2953.4 2645.3
2288.5 1938.3 1551.5 1079.7 631.5 312.5 0
8127.3 7673.9 7313 7092.5 7060.7 7263.7 7666.1 8090.5 8326.3 8267
7941.4 7455.5 6968.7 6540.2 6139.1 5764.6 5403.4 5063.2 4766.6 4528.3
4333.7 4198.4 4114.8 4034.3 3917.4 3753.3 3541.3 3299 3037.6 2721.4
2357.4 1997.5 1601.4 1062.2 583.2 275.7 0
8127.3 7626.8 7236.9 6999.9 6956.2 7155.8 7572.2 8015 8291 8287.9
8013.5 7536.3 7034.2 6613.2 6226.5 5872.5 5527.9 5197.3 4905.7 4665.6
4456.6 4313.1 4214.9 4133.8 4018.4 3860.9 3644.2 3396.3 3121.8 2797.5
2426.3 2056.8 1651.3 1044.8 534.9 238.6 0
8127.3 7590.3 7178.6 6930.4 6873.3 7049.8 7421.2 7815.1 8062.4 8069.6
7834.5 7408.8 6937.2 6524 6162.8 5843.2 5535.1 5233.2 4957.2 4724.8
4532.7 4403.3 4310.3 4230.2 4115.1 3949.5 3722.2 3463.6 3182.6 2857
2480.6 2113.8 1694.7 1137.1 621.2 274.8 0
8127.3 7553.5 7120 6861.1 6790 6943.8 7270.3 7615.2 7834.2 7851.3
7655.8 7281.5 6839.9 6434.5 6099.5 5813.9 5541.9 5269 5008.6 4784.1
4608.8 4493.4 4406.1 4326.2 4211.8 4038.1 3800.1 3531 3243.4 2916.6
2534.9 2170.6 1737.7 1229.4 707.9 311.2 0
8127.3 7523.8 7079.1 6812.5 6735.7 6873.6 7163.6 7458 7641.4 7653
7479.2 7144.6 6742 6356.2 6027.2 5747.4 5485.5 5221.3 4965.6 4754.1
4606.9 4509.6 4428.5 4349 4236.7 4062.1 3824.8 3555 3266.5 2944
2563.6 2197.4 1773.3 1289.9 782.8 341.5 0
8127.3 7494.2 7038.3 6763.8 6680.9 6803.4 7057 7300.9 7449 7454.3
7303.4 7007.7 6643.4 6277.9 5955.1 5680.7 5429 5173.9 4922.9 4724.2
4605.7 4525.8 4451 4371.8 4261.7 4086.1 3849.1 3578.7 3289.6 2971.5
2592.3 2224.3 1808.8 1350.4 857.6 371.7 0
8127.3 7471.1 7009.3 6730.4 6649.4 6768.2 7008 7228.5 7356.4 7356.7
7218.5 6950.9 6614.4 6258.9 5926.1 5628 5352.3 5078.8 4814 4627.5
4528.3 4462.8 4396.1 4316.3 4207.4 4037.1 3802 3535.3 3254.4 2942.2
2577.9 2204.3 1800.1 1346.7 851.4 364.3 0
8127.3 7448.1 6980.3 6697.4 6617.9 6733.3 6959.4 7155.8 7263.4 7258.8
7134 6893.9 6585.1 6239.9 5897.4 5575.6 5276.2 4983.7 4705.5 4530.8
4451 4399.8 4341.2 4260.8 4153.5 3988.2 3754.9 3492.3 3219.1 2912.9
2563.6 2183.7 1791.7 1342.6 845.2 356.2 0
8127.3 7426.9 6958.1 6677.4 6601 6718.9 6940.6 7132.1 7233.8 7226
7103.1 6879.8 6585.1 6242.4 5891.2 5547.8 5224.4 4908.5 4617.2 4449.1
4375.5 4332.2 4282 4202.1 4093 3924.6 3693.2 3434.9 3164.2 2860.5
2519.6 2139.4 1732.1 1292.4 805.9 336.2 0
8127.3 7405.3 6936 6657.8 6584.2 6704.6 6921.9 7108.1 7204.2 7193.3
7072.6 6865.8 6585.1 6245.2 5885 5520.1 5173.3 4833.3 4529 4367.7
4300.1 4264.8 4222.7 4143.2 4032.5 3860.9 3631.7 3377.5 3109.3 2808.4
2475.6 2095.1 1672.2 1241.9 766.6 315.6 0
8127.3 7378.8 6914.1 6642.8 6577.3 6702.1 6920.4 7104.4 7194.8 7179.2
7054.5 6861.1 6589.8 6249.9 5881.9 5504.5 5142.7 4784.1 4472.2 4313.1
4247.7 4216.5 4179 4098 3985.7 3804.8 3583.4 3333.9 3059.4 2760
2429.5 2058.3 1603 1197.6 726.7 296.3 0
8127.3 7405.3 6936 6657.8 6584.2 6704.6 6921.9 7108.1 7204.2 7193.3
7072.6 6865.8 6585.1 6245.2 5885 5520.1 5173.3 4833.3 4529 4367.7
4300.1 4264.8 4222.7 4143.2 4032.5 3860.9 3631.7 3377.5 3109.3 2808.4
2475.6 2095.1 1672.2 1241.9 766.6 315.6 0
8127.3 7426.9 6958.1 6677.4 6601 6718.9 6940.6 7132.1 7233.8 7226
7103.1 6879.8 6585.1 6242.4 5891.2 5547.8 5224.4 4908.5 4617.2 4449.1
4375.5 4332.2 4282 4202.1 4093 3924.6 3693.2 3434.9 3164.2 2860.5
2519.6 2139.4 1732.1 1292.4 805.9 336.2 0
8127.3 7448.1 6980.3 6697.4 6617.9 6733.3 6959.4 7155.8 7263.4 7258.8
7134 6893.9 6585.1 6239.9 5897.4 5575.6 5276.2 4983.7 4705.5 4530.8
4451 4399.8 4341.2 4260.8 4153.5 3988.2 3754.9 3492.3 3219.1 2912.9
2563.6 2183.7 1791.7 1342.6 845.2 356.2 0
8127.3 7471.1 7009.3 6730.4 6649.4 6768.2 7008 7228.5 7356.4 7356.7
7218.5 6950.9 6614.4 6258.9 5926.1 5628 5352.3 5078.8 4814 4627.5
4528.3 4462.8 4396.1 4316.3 4207.4 4037.1 3802 3535.3 3254.4 2942.2
2577.9 2204.3 1800.1 1346.7 851.4 364.3 0
8127.3 7494.2 7038.3 6763.8 6680.9 6803.4 7057 7300.9 7449 7454.3
7303.4 7007.7 6643.4 6277.9 5955.1 5680.7 5429 5173.9 4922.9 4724.2
4605.7 4525.8 4451 4371.8 4261.7 4086.1 3849.1 3578.7 3289.6 2971.5
2592.3 2224.3 1808.8 1350.4 857.6 371.7 0
8127.3 7523.8 7079.1 6812.5 6735.7 6873.6 7163.6 7458 7641.4 7653
7479.2 7144.6 6742 6356.2 6027.2 5747.4 5485.5 5221.3 4965.6 4754.1
4606.9 4509.6 4428.5 4349 4236.7 4062.1 3824.8 3555 3266.5 2944
2563.6 2197.4 1773.3 1289.9 782.8 341.5 0
8127.3 7553.5 7120 6861.1 6790 6943.8 7270.3 7615.2 7834.2 7851.3
7655.8 7281.5 6839.9 6434.5 6099.5 5813.9 5541.9 5269 5008.6 4784.1
4608.8 4493.4 4406.1 4326.2 4211.8 4038.1 3800.1 3531 3243.4 2916.6
2534.9 2170.6 1737.7 1229.4 707.9 311.2 0
8127.3 7590.3 7178.6 6930.4 6873.3 7049.8 7421.2 7815.1 8062.4 8069.6
7834.5 7408.8 6937.2 6524 6162.8 5843.2 5535.1 5233.2 4957.2 4724.8
4532.7 4403.3 4310.3 4230.2 4115.1 3949.5 3722.2 3463.6 3182.6 2857
2480.6 2113.8 1694.7 1137.1 621.2 274.8 0
8127.3 7626.8 7236.9 6999.9 6956.2 7155.8 7572.2 8015 8291 8287.9
8013.5 7536.3 7034.2 6613.2 6226.5 5872.5 5527.9 5197.3 4905.7 4665.6
4456.6 4313.1 4214.9 4133.8 4018.4 3860.9 3644.2 3396.3 3121.8 2797.5
2426.3 2056.8 1651.3 1044.8 534.9 238.6 0
8127.3 7673.9 7313 7092.5 7060.7 7263.7 7666.1 8090.5 8326.3 8267
7941.4 7455.5 6968.7 6540.2 6139.1 5764.6 5403.4 5063.2 4766.6 4528.3
4333.7 4198.4 4114.8 4034.3 3917.4 3753.3 3541.3 3299 3037.6 2721.4
2357.4 1997.5 1601.4 1062.2 583.2 275.7 0
8127.3 7721.3 7388.8 7185.5 7165.2 7372 7759.9 8166.3 8361.2 8245.8
7869.1 7375.1 6903.2 6467.5 6051.8 5656.7 5279.3 4929.1 4627.5 4391.1
4210.9 4083.9 4014.4 3935.2 3816.7 3645.7 3438.4 3201.3 2953.4 2645.3
2288.5 1938.3 1551.5 1079.7 631.5 312.5 0
8127.3 7768.3 7472.4 7290.9 7278.7 7460.5 7783 8094.3 8210 8049
7675.4 7219.8 6774.1 6343.7 5929.3 5534.4 5161.4 4817.1 4521.5 4287.6
4113.2 3994.4 3917.7 3821.6 3686.3 3493.6 3275.2 3050.7 2821.2 2541.4
2211.2 1875.6 1499.5 1084.1 654.3 313.4 0
8127.3 7815.4 7556 7396 7391.9 7549.7 7806.1 8021.9 8058.7 7852.2
7481.7 7064.5 6645.3 6220.2 5807 5412.5 5043.5 4705.5 4415.4 4183.7
4015.3 3904.6 3821 3708.1 3555.9 3341.7 3112.5 2900.4 2688.9 2437.3
2133.8 1812.6 1447.1 1088.4 676.8 314.4 0
8127.3 7869.1 7650.5 7520.7 7516.7 7632.1 7794.9 7885.9 7822.3 7582.2
7239.1 6865.5 6480 6088 5706.6 5340.4 4991.5 4662.8 4379.3 4150.4
3962.6 3826 3709.4 3587.7 3450.5 3274.6 3086.9 2908.5 2717 2478.1
2173.4 1852.5 1480.8 1112.1 703.3 319.4 0
8127.3 7923 7745.3 7645.5 7641.4 7715 7783.6 7749.9 7586.2 7312.7
6996.8 6666.2 6314.7 5956.1 5605.8 5268.1 4939.4 4620.3 4343.7 4116.7
3910.2 3747.1 3597.4 3467.4 3344.8 3207.6 3061 2916.6 2745.1 2519.3
2212.7 1892.4 1514.1 1135.8 729.8 324.3 0
8127.3 7982.6 7858.5 7795.5 7799.8 7844.1 7845.4 7727.5 7480.2 7155.8
6815.9 6491.6 6175.6 5874.1 5583.1 5293 4995.8 4695.2 4416.4 4177.8
3964.2 3800.4 3681.9 3590.9 3505.1 3407.5 3274 3093.7 2871.1 2605.7
2279.5 1945.8 1559 1157.7 753.2 333.7 0
8127.3 8042.5 7971.4 7945.8 7958.3 7973.9 7907.4 7704.7 7374.1 6999
6635 6316.9 6037.2 5792 5560.6 5318 5052.3 4770 4489.4 4238.9
4018.4 3854.1 3766.8 3714.4 3665.1 3607.7 3486.7 3270.9 2997.1 2692.1
2345.9 1999.1 1603.6 1179.5 776.6 343.1 0
8127.3 8116.4 8100.8 8113.3 8138.2 8141.3 8041.5 7787.4 7396 6956.2
6519.6 6176.6 5927.1 5743.1 5580.9 5392.2 5166.1 4913.5 4628.1 4358.4
4157.2 4048.1 4059 4069.9 4035.6 3951.4 3748.7 3418.1 3045.4 2691.4
2357.7 2005.3 1604.6 1166.4 759.4 321.2 0
8127.3 8182.8 8231.8 8292 8358.7 8373.1 8298.2 8089.3 7747.5 7356.4
6929.7 6549.9 6240.5 5995.7 5791.4 5576.2 5333 5067.2 4784.1 4559.5
4421.7 4352.1 4341.8 4319.4 4200.3 3971.7 3746.2 3424.9 3045.4 2660.9
2216.8 1773 1327 929.4 583.2 247.9 0
8127.3 8251.4 8370.6 8485.6 8588.3 8632.2 8598.2 8450.1 8194.7 7895
7560.3 7254.4 6998.7 6778.2 6561.4 6306.3 6001.9 5666 5309.3 5027
4839.6 4716.1 4626.6 4520.5 4358.4 4076.4 3795.8 3397.5 2917.2 2479
2012.8 1574.9 1159.5 805.9 492.8 210.8 0
8127.3 8320 8509.3 8679.3 8817.2 8891.4 8898.2 8810.9 8641.9 8433.6
8191.2 7958.9 7756.8 7560.3 7331.4 7036.4 6670.9 6264.8 5834.4 5494.5
5257.5 5080.3 4911.3 4721.7 4516.5 4181.5 3845.3 3369.7 2788.7 2296.9
1808.8 1376.9 991.7 682.4 402.3 174 0
8127.3 8391.8 8657.8 8899.2 9084.4 9206.4 9261 9231.9 9152.1 9054.2
8957.5 8892.9 8862.7 8825.3 8754.8 8634.1 8467.9 8296.3 8137 8005.4
7861.9 7619.6 7217.9 6651.5 5916.2 5036.1 4244.2 3483.3 2756.6 2199
1720.3 1316.4 966.8 677.4 404.8 176.2 0
8127.3 8463.5 8806.6 9119.1 9351.4 9521.4 9623.7 9653 9662.3 9674.8
9724.1 9827 9968 10089.6 10178.8 10231.8 10265.2 10328.5 10439.8 10516.2
10466.3 10159.1 9524.5 8581.1 7315.8 5890.6 4643.1 3596.5 2724.2 2101.4
1631.7 1256.2 941.8 673 407 178.4 0
8127.3 8534.6 8954.1 9344.8 9649.5 9859.4 9990.4 10053.1 10102.1 10168.2
10287.9 10475.1 10717.4 10970.3 11258.5 11581.3 11991.1 12527.2 13232.6 13984.2
14681.6 15134.4 15034.6 14332.3 13025.2 11257.9 9454.6 7688.2 6053.4 4627.8
3358.8 2276 1466.4 901.9 482.1 199.9 0
8127.3 8606 9101.9 9570.6 9948 10197.5 10357.2 10453.2 10541.8 10661.2
10851.5 11122.8 11466.8 11851 12338.2 12930.7 13716.6 14725.8 16025.4 17452.2
18896.8 20109.3 20544.4 20083.7 18734.6 16625.1 14266.5 11779.9 9382.6 7154.3
5086 3295.8 1991.3 1131.5 557.6 221.4 0
8127.3 8673.1 9250 9814.8 10257.1 10536.8 10711.1 10812.2 10915.1 11042.7
11224.8 11479.3 11810.8 12191.6 12664.7 13346.8 14322.9 15600.9 17205.8 19113.8
21401.7 23805 25935.7 27445.7 27823.1 26234.1 23985.9 21310.3 18390.9 15226.1
11598.1 8117.6 5230 3027 1361.6 446 0
8127.3 8740.1 9398.2 10059.3 10566.1 10876.4 11065.1 11171.2 11288.1 11423.8
11598.4 11835.4 12155.1 12532.5 12990.9 13762.8 14929.2 16476 18386.2 20775.2
23906.3 27500.6 31327.3 34807.7 36911.3 35843.1 33705.3 30840.7 27399.3 23298.2
18110.2 12939.4 8468.8 4922.9 2165.9 670.5 0
